??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Frontier Pitts
Description
Automatic Barrier model FB
Bill of material
Automatic Barrier model FB
ORDERNO
Automatic Barrier model FB
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ACCESSORIES
accessories
Boom lights, maglockes, articulated booms, stainless steel cabinet, signs, traffic light systems, skirts, pogo stick end rests
ARMLENGTH1
armlength1
3127.500
ARMLENGTH2
armlength2
0
ARMLENGTH3
armlength3
100
ARMLENGTH4
armlength4
0
ARMSMATERIAL
armsmaterial
Aluminium
ARMSTYPE
armstype
DE54 boom 85 x 54 mm, maximum length 6000 mm
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
BARRIERCABINETSIZE
barriercabinetsize
380 x 350 x 1210 mm
BOOMELEVATION
boomelevation
1100
BOOMLENGTH
boomlength
3127.500
BOOMMATERIAL
boommaterial
CABINETBLINDINGLAYERTHICKNESS
cabinetblindinglayerthickness
50
CABINETFOUNDATIONDEPTH
cabinetfoundationdepth
200
CABINETFOUNDATIONWIDTH
cabinetfoundationwidth
600
CABINETHEIGHT
cabinetheight
1415.000
CABINETLENGTH
cabinetlength
350.000
CABINETMATERIAL
cabinetmaterial
CABINETWIDTH
cabinetwidth
350.000
CALCULATEDCABINETFOUNDATIONPOSITION
calculatedcabinetfoundationposition
1120
CALCULATEDSUPPORTFOUNDATIONPOSITION
calculatedsupportfoundationposition
1120
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
Pr_30_59_59_72:Rising arm vehicular barriers
CODEPERFORMANCE
codeperformance
BS EN 13849-1:2008, BS EN ISO 4413:2010, BS EN 10025 -1:2004, BS 5493: 1977, BS EN ISO 12944-5:2007, BS EN 60204-1:2006+A1:2009, BS EN 61439-5:2015, BS EN 61000-6-2:2005, BS EN 61000-6-3: 2007+A1:2011, BS6571-4:1989, BS EN 60529:1992, PD 5304:2014, BS EN 12100:2010, BS EN 12604:2000, BS EN 12453:2001, BS 7671:2008 + A1 2011+ A2 2013
COLOR
color
White with red bands
COLOUROPTIONS
colouroptions
White and red as standard, custom colours available
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Rapid-action torque motor rising arm automatic barrier
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
235
ELECTRICALSUPPLY
electricalsupply
6 A, 3 wire, 230 V, 50 Hz, single phase supply
EXPECTEDLIFE
expectedlife
15
FAMILY_NAME
family name
FEATURES
features
Motor is constantly energized providing security locking and protection against low temperatures and damp conditions, customizable to match individual branding
FINISH
finish
Polyester powder coated
FINISHLAYERTHICKNESS
finishlayerthickness
20
FOUNDATIONDEPTH
foundationdepth
0
FOUNDATIONMATERIAL
foundationmaterial
FOUNDATIONSIZE
foundationsize
Barrier: 600 x 600 x 450 mm, Fixed end rest: 400 x 400 x 300 mm
FREEPASSAGEWIDTH
freepassagewidth
3000
GRADE
grade
BS EN 13849-1:2008, BS EN ISO 4413:2010, BS EN 10025 -1:2004, BS 5493: 1977, BS EN ISO 12944-5:2007, BS EN 60204-1:2006+A1:2009, BS EN 61439-5:2015, BS EN 61000-6-2:2005, BS EN 61000-6-3: 2007+A1:2011, BS6571-4:1989, BS EN 60529:1992, PD 5304:2014, BS EN 12100:2010, BS EN 12604:2000, BS EN 12453:2001, BS 7671:2008 + A1 2011+ A2 2013
HASFOUNDATION
hasfoundation
1
HASPROTECTIVEEARTH
hasprotectiveearth
1
HASSUPPORT
hassupport
1
HASSUPPORTFOUNDATION
hassupportfoundation
1
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcBuildingElementProxy
IFCEXPORTTYPE
ifcexporttype
USERDEFINED
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
IP 54
KEYNOTE
keynote
LOCKMATERIAL
lockmaterial
MANUFACTURERNAME
manufacturername
Frontier Pitts Ltd
MANUFACTURERURL
manufacturerurl
www.frontierpitts.com
MASSUNIT
massunit
1
MATERIAL
material
Aluminium Boom, Steel Cabinet
METHODOFOPERATION
methodofoperation
Control cabinet with an instantly reversible motor
MODEL
model
MODELNUMBER
modelnumber
6432
MODELREFERENCE
modelreference
Automatic Barrier Model FBX
MOTORRATING
motorrating
100% duty rated for continuous and frequent use
NAME
name
Automatic Barrier model FB
NBSDESCRIPTION
nbsdescription
Rising arm barriers
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-25-58/330
NBSTYPEID
nbstypeid
n/a
NOMINALCURRENT
nominalcurrent
10
NOMINALFREQUENCYRANGE
nominalfrequencyrange
50-60 Hz
NOMINALHEIGHT
nominalheight
1100
NOMINALLENGTH
nominallength
380.000
NOMINALVOLTAGE
nominalvoltage
230 V, 200 - 240 V (single phase)
NOMINALWIDTH
nominalwidth
3000
NUMBEROFPOLES
numberofpoles
2
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPENINGANGLE
openingangle
0
OPERATIONOPTIONS
operationoptions
Can be interfaced to any access control system
OPERATIONSPEED
operationspeed
3.5-7 seconds, depending on configuration
PART_TYPE
part type
0
PASSAGEAXISPOSITION
passageaxisposition
1500
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
POSTOPTIONS
postoptions
Fixed, Pogo stick or Removable
POSTS
posts
Fixed or pogo stick end rest
PRODUCTINFORMATION
productinformation
www.frontierpitts.com/fileadmin/user_upload/datasheets/FBX_Automatic_Security_Barriers.pdf
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SAFETYOPTIONS
safetyoptions
Vehicle detector loops, safety photocell beams, light curtain and ultra-sonic sensors, safety edges, signage, audible alarms and flashing beacons
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Bar and posts
SHARED
shared
0
SIZE
size
n/a
SKIRTCONFIGURATION
skirtconfiguration
Bottom only (optional)
SKIRTTYPE
skirttype
Folding (optional)
SPAN
span
6000.000
SPANOPTIONS
spanoptions
Bespoke manufacturing, boom lengths up to 6000 mm, boom with skirts up to 5000 mm
SUPPORTBLINDINGLAYERTHICKINESS
supportblindinglayerthickiness
50
SUPPORTDISTANCEFROMEND
supportdistancefromend
100
SUPPORTFOUNDATIONDEPTH
supportfoundationdepth
100
SUPPORTFOUNDATIONWIDTH
supportfoundationwidth
200
SUPPORTMATERIAL
supportmaterial
SUPPORTWIDTH
supportwidth
55
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_30_59_59_72
UNICLASS2015TITLE
uniclass2015title
Rising arm vehicular barriers
UNICLASS2015VERSION
uniclass2015version
Products v1.3
URL
url
USAGECURRENT
usagecurrent
10
USES
uses
Site entrances and cark parks with traffic control
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
1 year
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
1
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions