??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
621 Technologies
Description
AUIO-004
Bill of material
MUTMPJC5Q
ORDERNO
MUTMPJC5Q
DESCRIPTION
description
The device is designed for mobile applications and features robust packing, wide temperature and voltage tolerance as well as strong EMI and ESD immunity. It features an ARM micro-controller running the 621 co-operative multi-tasking kernel to provide a light high performance solution with start-up times as low a couple of Milliseconds.
FEATURES
features
Operating temperature -40 to +85°C Protocols include Generic CAN, J1939. Rugged, diecast aluminum alloy enclosure. Military grade conformally coating plus SilGuard potting. Field proven Deutsch DT Series connectors.
PRODUCT_STAGE
product stage
Mass Production
NAME
name
MUTMPJC5Q
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions