??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
INFICON
Description
Augent® OPG550
Bill of material
BHWXXUKXO
ORDERNO
VAR1_X_10_7_____100_MBAR
1 x 10-7 ... 100 mbar
5
VAR100_____1000_MBAR
100 ... 1000 mbar
50
ANODE
anode
Molybdenum
AT_GAUGE
at gauge
+14.5 … +30
BAKEOUT_AT_FLANGE_WITH_ELECTRONIC_UNIT
bakeout at flange with electronic unit
80
BAKEOUT_AT_FLANGE_WO_ELECTRONIC_UNIT
bakeout at flange wo electronic unit
120
FUSE_TO_BE_CONNECTED
fuse to be connected
1
GENERAL
general
Al2O3, Stainless seel 1.4435
IGNITION_AID
ignition aid
Stainless steel 1.4310
IONIZATION_CHAMBER
ionization chamber
Titanium, stainless steel 1.4016
MEASUREMENT_RANGE_N2
measurement range n2
1×10-7 … 5(7.6×10-8 … 3.8)
OPERATION__AMBIENT_
operation (ambient)
+5 … +50
POWER_CONSUMPTION
power consumption
5
RIPPLE
ripple
1
STORAGE
storage
-20 … +70
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions