??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Biamp Systems
Description
AudiaEXPI-O2+2
Bill of material
AudiaEXPI-O2+2
ORDERNO
AudiaEXPI-O2+2
A_D_CONVERTERS
a/d converters
24-bit (48KHz sampling)
ALWAYS_VERTICAL
always vertical
1
COMPLIANCE
compliance
AES48-2005 Grounding & EMC practices IEC 1398 Phantom Power IEEE 803.3af PoE EU Directive 2002/95/EC, RoHS directive CE marked
COST
cost
0
CROSSTALK__CHANNEL_TO_CHANNEL___1KHZ__LINE_LEVEL
crosstalk (channel-to-channel @ 1khz) line level
<-90dB
CROSSTALK__CHANNEL_TO_CHANNEL___1KHZ__MIC_LEVEL
crosstalk (channel-to-channel @ 1khz) mic level
<-80dB
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_A_CONVERTERS
d/a converters
24-bit (48kHz sampling)
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
6 inches (152mm)
DESIGN_OPTION
design option
-1
DYNAMIC_RANGE_INPUT
dynamic range input
>107dB
EQUIVALENT_INPUT_NOISE
equivalent input noise
-125dBu
FREQUENCY_RESPONSE__20HZ_20KHZ____20DBFS_
frequency response (20hz-20khz @ -20dbfs)
+0/-0.4dB
HEIGHT
height
1.5 inches (38mm)
HOST
host
0
INPUT_GAIN_RANGE__VARIABLE_IN_6DB_STEPS_
input gain range (variable in 6db steps)
0 - 66dB
INPUT_IMPEDANCE__BALANCED_
input impedance (balanced)
6.6K Ohms
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Biamp Systems
MASSUNIT
massunit
1
MAX_INPUT__MIC_LINE_
max input (mic/line)
+23dBu
MAXIMUM_OUTPUT__BALANCED_
maximum output (balanced)
+23dBu
MODEL
model
AudiaEXPI/O-2
OMNICLASS_NUMBER
omniclass number
23.80.00.00
OMNICLASS_TITLE
omniclass title
Electric Power and Lighting
OUTPUT_GAIN_RANGE__VARIABLE_IN_6DB_STEPS_
output gain range (variable in 6db steps)
-24 - 0dB, -55dB Mic Pad
OUTPUT_IMPEDANCE__BALANCED_
output impedance (balanced)
200 Ohms
PART_TYPE
part type
0
PHANTOM_POWER
phantom power
+48V @ 10mA per input
POWER_CONSUMPTION
power consumption
<13W
POWER_SUPPLY
power supply
IEEE 802.3af Power over Ethernet (Class 3 device) +18-24VDC @ 13W Class-III External Power Supply
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
THD_N__20HZ_20KHZ____20DBFS__LINE_LEVEL
thd+n (20hz-20khz @ -20dbfs) line level
<0.0065%
THD_N__20HZ_20KHZ____20DBFS__MIC_LEVEL
thd+n (20hz-20khz @ -20dbfs) mic level
<0.045%
VERSION
version
2010
WEIGHT
weight
3 lbs. (1.36kg)
WIDTH
width
8.5 inches (216mm)
WORK_PLANE_BASED
work plane-based
0
NAME
name
AudiaEXPI-O2+2
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions