??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
AutomationDirect
Description
ATLAS Industrial Monitors (15 inch - 19 inch)
Bill of material
ATM1500T
ORDERNO
BACKLIGHT_TYPE
backlight type
LED
BRAND
brand
ATLAS
DISPLAY_MAXIMUM_COLORS
display maximum colors
16M colors
DISPLAY_RESOLUTION__W_X_H_
display resolution (w x h)
DISPLAY_SIZE
display size
DISPLAY_TYPE
display type
Color TFT LCD
DISPLAY_VIDEO_STANDARD
display video standard
ENVIRONMENTAL_REQUIREMENTS
environmental requirements
Indoor use only
HOUSING_RATING
housing rating
NEMA 44X12
IP_RATING
ip rating
IP65
ITEM
item
Industrial display
POWER_REQUIREMENT
power requirement
100-240 VAC
TOUCH_SCREEN
touch screen
VIEWABLE_SIZE
viewable size
WIDESCREEN
widescreen
No
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions