??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bray
Description
ATi Max
Bill of material
ATi Max
ORDERNO
ATi Max
ACTUATOR_HEIGHT
actuator height
0.266
ACTUATOR_HEIGHT_OFFSET
actuator height offset
0.825
ACTUATOR_LENGTH
actuator length
0.637
ACTUATOR_MODEL
actuator model
ACTUATOR_MOUNTING_OFFSET
actuator mounting offset
0.191
ACTUATOR_WIDTH
actuator width
0.335
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
0
ASSEMBLY_CODE
assembly code
D2090800
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CV_COEFFICIENT
cv coefficient
0
DESCRIPTION
description
Pressure Independent Control Valve with Electronic Acuator
DESIGN_OPTION
design option
-1
DESIGN_WATER_FLOW
design water flow
0
END_CONNECTIONS
end connections
ANSI Class 125 Flange
ENGWORKS_URL
engworks url
http://www.ENGworks.com/
FAMILY_NAME
family name
FLANGE_LIP_RADIUS
flange lip radius
1.750
FLANGE_RADIUS
flange radius
3.699
FLANGE_THICKNESS
flange thickness
0.062
FLIP_PLAN_VIEW_SYMBOL
flip plan view symbol
0
FLIPPED_SYMBOL
flipped symbol
0
FREQUENCY
frequency
60
FULL_LOAD_AMPS
full load amps
0
HOST
host
0
HOUSING_BOTTOM_OFFSET
housing bottom offset
0.216
HOUSING_BOTTOM_SECTION_HEIGHT
housing bottom section height
0.046
HOUSING_FLANGE_HEIGHT
housing flange height
0.021
HOUSING_TOP_OFFSET
housing top offset
0.262
HOUSING_TOP_SECTION_HEIGHT
housing top section height
0.185
ISOMETRIC_SYMBOL
isometric symbol
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
LEFT_OFFSET
left offset
0.446
LOAD_CLASSIFICATION
load classification
LOSS_METHOD
loss method
2
MAIN_BODY_HALF_LENGTH
main body half length
0.143
MAIN_PIPE_HALF_LENGTH
main pipe half length
0.299
MAIN_PIPE_RADIUS
main pipe radius
1.750
MANUFACTURER
manufacturer
Bray Controls
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASSUNIT
massunit
1
MAXIMUM_FLOW_RATE
maximum flow rate
113
MINIMUM_FLOW_RATE
minimum flow rate
40.700
MODEL
model
ATIMX-S-133
NOMINAL_PIPE_RADIUS
nominal pipe radius
0.104
NOMINAL_PIPE_SIZE
nominal pipe size
2.500
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.65.55.14.17
OMNICLASS_TITLE
omniclass title
Adjusting/Controlling Valves for Liquid Services
OVERALL_HEIGHT
overall height
1.133
OVERALL_LENGTH
overall length
0.812
OVERALL_WIDTH
overall width
0.617
PART_TYPE
part type
20
PHASE
phase
1
PLAN_VIEW_SYMBOL
plan view symbol
1
PRODUCT_PAGE_URL
product page url
http://www.braycommercialdivision.com/AutoTouchindependentmax.swf
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIES
series
ATi Max
SHARED
shared
0
SYMBOL_BOTTOM_OFFSET
symbol bottom offset
0.367
SYMBOL_BOX_LENGTH
symbol box length
0.623
SYMBOL_END_LENGTH
symbol end length
0.423
SYMBOL_RADIUS
symbol radius
0.169
SYMBOL_TEXT_HEIGHT
symbol text height
0.374
SYMBOL_TEXT_OFFSET_FROM_CENTER
symbol text offset from center
0.491
SYMBOL_VISIBILITY
symbol visibility
1
TOP_OFFSET
top offset
0.355
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_WEIGHT
unit weight
33.100
URL
url
http://www.braycommercialdivision.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VALVE_HOUSING_SIZE
valve housing size
0.277
VALVE_LENGTH
valve length
0.733
VALVE_MATERIAL
valve material
VERSION
version
1
VOLTAGE
voltage
24
WORK_PLANE_BASED
work plane-based
0
NAME
name
ATi Max
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions