??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Prudential
Description
Asymmetric
Bill of material
MicroWash
ORDERNO
VAR120_VOLTS
120 volts
VAR277_VOLTS
277 volts
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMERGENCY_LIGHTING
emergency lighting
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
FAMILY_NAME
family name
HOST
host
5
HOUSING_MATERIAL
housing material
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LAMP_QUANTITY
lamp quantity
LENS
lens
LENS_OFFSET
lens offset
LENS_VISIBILITY
lens visibility
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOAD_CLASSIFICATION
load classification
LOUVER_DISTANCE
louver distance
LOUVER_END_OFFSET
louver end offset
LOUVER_QUANTITY
louver quantity
LOUVER_VISIBILITY
louver visibility
LUMENS_PER_LAMP
lumens per lamp
MANUFACTURER
manufacturer
Prudential Lighting
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASKING_VISIBILITY
masking visibility
MASSUNIT
massunit
1
MODEL
model
MOUNTING
mounting
NOMINAL_WIDTH
nominal width
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OVERALL_DEPTH
overall depth
OVERALL_LENGTH
overall length
OVERALL_WIDTH
overall width
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
SHARED
shared
0
SHIELDING_MATERIAL
shielding material
TILT_ANGLE
tilt angle
TOTAL_LUMENS
total lumens
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
NAME
name
ANGLE
angle
ANGLE_C
angle c
ANGLE_OFFSET
angle offset
ANGLE_OFFSET_C
angle offset c
C_S
c s
CABLE_MOUNTED
cable mounted
DESCRIPTION
description
DISTANCE_FROM_CEILING
distance from ceiling
EMIT_FROM_LINE_LENGTH
emit from line length
FINISH
finish
FREQUENCY
frequency
HEIGHT
height
INTEGRAL_DRIVER
integral driver
LENGTH
length
MATERIAL
material
N_WALL_MOUNT
n wall mount
OFFSET_C
offset c
PHASE
phase
POWER_FACTOR
power factor
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_NAME
product name
STEM_MOUNTED
stem mounted
SURFACE_MOUNT
surface mount
WALL_MOUNT
wall mount
LOUVERS
louvers
C_LOUVERS
c louvers
C_NUMBER_OF_LOUVERS
c number of louvers
C_TRIM_OPTION
c trim option
CIRCUITING
circuiting
COPYRIGHT
copyright
DISTRIBUTION
distribution
LENS_POSITION_RECESSED
lens position recessed
MANUFACTURER_ADDRESS
manufacturer address
MANUFACTURER_EMAIL
manufacturer email
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
OUTPUT
output
SHEILDING
sheilding
SHIELDING_FINISH
shielding finish
TRIM
trim
TRIMLESS
trimless
VOLTAGE_COMMENTS
voltage comments
WIDTH
width
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions