??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Anemostat
Description
ASSG-RR
Bill of material
ASSG-RR
ORDERNO
ASSG-RR
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DUCT_HEIGHT_USER_DEFINED
duct height user defined
8
DUCT_WIDTH_USER_DEFINED
duct width user defined
8
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Anemostat
MASSUNIT
massunit
1
MAX_FLOW
max flow
0
MIN_FLOW
min flow
0
MODEL
model
ASSG-RR
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OVERALL_HEIGHT
overall height
11.500
OVERALL_WIDTH
overall width
11.500
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SLEEVE_LENGTH_USER_DEFINED
sleeve length user defined
14
TYPE_COMMENTS
type comments
Maximum Security Risk Resistant Grille with Steel Perforated Face
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.anemostat.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
ASSG-RR
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions