??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Aluminate
Description
ASLDoorSuite75mm
Bill of material
OTPG6QGFY
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
COST
cost
0
CREATED_BY
created by
http://www.productspec.net/
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESIGN_OPTION
design option
-1
FRAME_THICKNESS
frame thickness
44.000
FRAME_WIDTH
frame width
75.000
FUNCTION
function
0
HEAD_DEPTH
head depth
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HOST
host
0
KICKPLATE_HIGH
kickplate high
MANUFACTURER
manufacturer
Aluminate Solutions Limited
MASSUNIT
massunit
1
MODEL
model
ASL Door Suite 75mm
OMNICLASS_NUMBER
omniclass number
23.25.20.14.11.11.17
OMNICLASS_TITLE
omniclass title
Infill Panels
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
ASL Door Suite 75mm
URL
url
http://www.productspec.net/products/21357/psl-innovative-aluminium/alement-doors.aspx
VERSION
version
2018
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions