??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Aluminate
Description
ASLDoorSlidingFrame_2
Bill of material
CUAF9ZAQJ
ORDERNO
CUAF9ZAQJ
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
COST
cost
0
CREATED_BY
created by
http://www.productspec.net/
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESIGN_OPTION
design option
-1
FUNCTION
function
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
2780
HOST
host
0
MANUFACTURER
manufacturer
PSL Innovative Aluminium Ltd
MASSUNIT
massunit
1
MODEL
model
PSL Alement Sliding
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
URL
url
http://www.productspec.net/products/21354/psl-innovative-aluminium/alement-350-sliding-door-system.aspx
VERSION
version
2018
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
1040.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
CUAF9ZAQJ
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions