??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
CompuLab
Description
ARM Computer-on-Modules
Bill of material
CL-SOM-iMX8 NXP i.MX8M
ORDERNO
ACTIVE_POWER_CONSUMPTION
active power consumption
ADC
adc
ANALOG_AUDIO
analog audio
BLUETOOTH
bluetooth
CAN_BUS
can bus
CONNECTORS
connectors
CPU
cpu
DIGITAL_AUDIO
digital audio
DIGITAL_IO_VOLTAGE
digital io voltage
3.3V
DIMENSIONS
dimensions
DISPLAY
display
GIGABIT_ETHERNET
gigabit ethernet
GPIO
gpio
GRAPHICS_ACCELERATION_UNIT
graphics acceleration unit
I2C
i2c
MMCSDSDIO
mmcsdsdio
MTTF
mttf
200,000 hours
OPERATION_TEMPERATURE__CASE_
operation temperature (case)
Commercial 0° to 70° C Extended -20° to 70° C Industrial -40° to 85° C. Click for availability note
RAM
ram
RELATIVE_HUMIDITY
relative humidity
10% to 90% (operation) 05% to 95% (storage)
RTC
rtc
SERIAL_PORTS__UARTS_
serial ports (uarts)
SHOCK
shock
50G 20 ms
SPI
spi
STORAGE
storage
STORAGE_TEMPERATURE
storage temperature
-40° to 85° C
SUPPLY_VOLTAGE
supply voltage
TOUCHSCREEN
touchscreen
USB
usb
VIBRATION
vibration
20G 0 - 600 Hz
WEIGHT
weight
WIFI
wifi
NAME
name
VAR1_WIRE
1-wire
CAMERA
camera
LOCAL_BUS
local bus
NFC
nfc
REAL_TIME_COPROCESSOR
real-time coprocessor
UART
uart
PCI_EXPRESS
pci express
SATA
sata
VIDEO_PROCESSING_UNIT
video processing unit
GPU
gpu
JTAG
jtag
PWM
pwm
REAL_TIME_CO_PROCESSOR
real-time co-processor
VIDEO
video
TIMERS
timers
ETHERNET
ethernet
PACKAGE
package
POWER_CONSUMPTION
power consumption
VIDEO_DECODE
video decode
VIDEO_ENCODE
video encode
DSP
dsp
IMAGE_PROCESSING
image processing
TIMERPWM
timerpwm
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions