??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Aqua Design Manufacturing
Description
AquaDesign-Saniwave-Rx-PRSD
Bill of material
PRSD
ORDERNO
PRSD
ALWAYS_VERTICAL
always vertical
1
APRON_HEIGHT
apron height
NA
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DRAIN_DIAMETER
drain diameter
1.500
HOST
host
0
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
MANUFACTURER
manufacturer
Intersan
MASSUNIT
massunit
1
MATERIAL
material
Anti-microbial Solid Surface and Powder Coated Steel
MODEL
model
Saniwave Rx
NUMBER_OF_USERS
number of users
1
OMNICLASS_NUMBER
omniclass number
23.45.05.14.14
OMNICLASS_TITLE
omniclass title
Sinks/Lavatories
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPLY_COLD_DIAMETER
supply cold diameter
0.500
SUPPLY_HOT_DIAMETER
supply hot diameter
0.500
UNIT_DEPTH
unit depth
22 1/4"
UNIT_HEIGHT
unit height
19"
UNIT_WIDTH
unit width
20 1/4"
VENT_CONNECTION
vent connection
0
VERSION
version
2017
WARRANTY
warranty
5 years on material - 1 year on faucets
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
AquaDesign-Saniwave-Rx-PRSD
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions