??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Alcadrain
Description
APV3344
Bill of material
KOQPG3CT0
ORDERNO
KOQPG3CT0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2030300
BASIC_WARRANTY
basic warranty
2 years
COEFICIENT_K
coeficient k
0
CONSTRUCTION_HEIGHT_
construction height
50
CONSTRUCTION_HEIGHTX
construction heightx
50
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
For interior spaces
DESIGN_OPTION
design option
-1
EAN
ean
8595580518516
EXTENDED_WARRANTY
extended warranty
6 years
FLOW_RATE
flow rate
0.767
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
LENGTH
length
220
LINEAR_DRAIN_FLOW_RATE__L_MIN__
linear drain flow rate (l/min.)
60
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alca plast
MASSUNIT
massunit
1
MODEL
model
Floor drain APV3344
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Floor drain 105 × 105/50/75 side outlet, stainless steel grid, stainless steel flange and collar-2nd level insulation, wet and dry trap
URL
url
http://www.alcaplast.com/en/
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
1
WASTE_PIPE_DIAMETER
waste pipe diameter
75
WEIGHT
weight
1,2452 kg
WFU
wfu
0
WIDTH
width
220
WORK_PLANE_BASED
work plane-based
0
NAME
name
65TG4HQE9
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions