??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 590
HELP_VARIABLE
Company
Fabory
Description
ANSI B18.31.3 TR - Threaded Rod
Bill of material
ANSI B18.3 Threaded Rod 1 1/4x1 UNF
CNSORDERNO
Article Number
Inch
NENNID
Short description
Inch
D
Nominal diameter
Inch
L
Length
FEET
BRAND
Brand
Fabory
STANDARD
Standard
ASME B18.31.3
THREAD
Thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett Weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
various lengths
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
23-11-03-02
UNSPSC
31161618
ETIM
EC000028
URL
https://www.fabory.com/en-GB/p/U20360.125.1200
PACKAGING
Packaging unit
PCS
TT
Thread type
TT1
Thread per inch
Inch
P
Pitch
Inch
LOD
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions