??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Caleffi
Description
Angled Convertible Radiator Valve Body
Bill of material
angled_convertible_radiator_valve_body_1_2__
VARIANTNAME
1/2''
IFCEXPORTAS
IFCExportAs
IFCValveType
NEGATIVEOFFSET
Negative Offset
10 mm
ACTUALOFFSET
Actual Offset
10 mm
PRESSUREDROP
Pressure Drop
0
KVPROP2K
Kv prop.2K
0.056
KV
Kv
0.27
FLOW
Flow
0
MASS
Mass
0.21
MINIMUMWORKINGTEMPERATURE
Minimum working temperature
5
MAXIMUMWORKINGTEMPERATURE
Maximum working temperature
100
MAXIMUMWORKINGPRESSURE
Maximum working pressure
1000000
MAXIMUMPERCENTAGEOFGLYCOL
Maximum percentage of glycol [%]
30
MAXIMUMDIFFERENTIALPRESSURE
Maximum differential pressure
100000
MAXIMUMAMBIENTTEMPERATURE
Maximum ambient temperature
50
CONNECTIONTYPE
Connection type
Gas ISO 228/1
CONNECTIONSIZE
Connection size
1/2'' (radiator) and 23 p.1.5 (pipe)
APPLICATIONFLUIDS
Application fluids
Water and glycol solutions
ANNOTATIONOFFSETRL
Annotation Offset RL
0 mm
USENOMINALDIAMETER
Use Nominal Diameter
1
OVERALLWIDTH
Overall Width
33.4 mm
OVERALLLENGTH
Overall Length
70.3 mm
OVERALLHEIGHT
Overall Height
72 mm
NOMINALRADIUS
Nominal Radius
6.35 mm
NOMINALDIAMETER
Nominal Diameter
12.7 mm
SERIES
Series
338
REVITVERSION
Revit version
2014
PRODUCTPAGEURL
Product page URL
http://www.caleffi.com/international/en-int/catalogue/angled-convertible-radiator-valve-copper-and-plastic-pipes-338302
MODEL
Model
1/2''
MANUFACTURERURL
Manufacturer URL
http://www.caleffi.com/international/en-int
MANUFACTURERARTNO
Manufacturer Art. No.
338402
MANUFACTURER
Manufacturer
Caleffi Italy
GTIN
8016615052862
FAMILYVERSION
Family version
01.00
DESCRIPTION
Description
Angled convertible radiator valve for copper and plastic pipes
CUSTOM
Custom
0
COPYRIGHT
Copyright
©Caleffi Italy
ARTICLEDESCRIPTION
Article description
Angled convertible radiator valve for copper and plastic pipes
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions