??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
cyclesafe
Description
Angled Bike Stall
Bill of material
Angled Bike Stall, Strut Base, 3D, Iso
ORDERNO
Angled Bike Stall, Strut Base, 3D, Iso
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FASTENER_MATERIAL
fastener material
HEIGHT
height
34.750
HOST
host
0
KEYNOTE
keynote
12 93 13
LENGTH
length
79.750
MANUFACTURER
manufacturer
CycleSafe
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.10.11.11
OMNICLASS_TITLE
omniclass title
Bicycle Racks
PART_TYPE
part type
0
RACK_MATERIAL
rack material
RAIL_SIGNAL_MATERIAL
rail signal material
RAIL_WIDTH
rail width
1.633
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
Autodesk Revit 2018
WHEEL_HANGER_MATERIAL
wheel hanger material
WIDTH
width
28.303
WORK_PLANE_BASED
work plane-based
0
NAME
name
Angled Bike Stall, Strut Base, 3D, Iso
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions