??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 35
HELP_VARIABLE
Company
Desoutter
Description
Angle head - shut off
Bill of material
1463494
ORDERNO
ACTUAL_AIR_CONSUMPTION
actual air consumption
AIR_INLET_THREAD_SIZE
air inlet thread size
FITTED_SPRING
fitted spring
FREE_SPEED
free speed
LENGTH
length
MIN__HOSE_SIZE
min. hose size
MODEL
model
NET_WEIGHT
net weight
OUTPUT_DRIVE
output drive
PART_NUMBER
part number
SOUND_PRESSURE
sound pressure
TORQUE_RANGE
torque range
TYPE_OF_TOOL
type of tool
90° Angle Head
VIBRATION__ISO_8662_7_
vibration (iso-8662-7)
2.5 ms²
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions