??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
AirConcepts
Description
ANC-RR
Bill of material
ANC-RR
ORDERNO
ANC-RR
ACTUAL_SUPPLY
actual supply
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_DIAMETER
d diameter
6.000
D_RADIUS
d radius
3.000
D_RADIUS_1_16
d radius-1/16
2.937
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER
diameter
8
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
AirConcepts Inc.
MASSUNIT
massunit
1
MAX_FLOW
max flow
380
MIN_FLOW
min flow
140
MODEL
model
ANC
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.11
OMNICLASS_TITLE
omniclass title
Diffusers, Registers, and Grilles
PART_TYPE
part type
0
RADIUS
radius
4
RADIUS_1_16
radius-1/16
3.938
RING_1
ring 1
2.000
RING_1_1_16
ring 1-1/16
1.937
RING_2
ring 2
1.333
RING_2_1_16
ring 2-1/16
1.271
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.airconceptsinc.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
ANC-RR
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions