??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
AutomationDirect
Description
Analog Output (30mm)
Bill of material
DW-AS-509-M30-320
ORDERNO
ADDITIONAL_INFORMATION
additional information
ADJUSTABLE
adjustable
No
ANALOG_OUTPUT
analog output
BARREL_TYPE
barrel type
Threaded
BRAND
brand
CONNECTION
connection
HOUSING_MATERIAL
housing material
Chrome-plated brass
HOUSING_SIZE
housing size
INCLUDES
includes
Mounting hardware
IO_LINK_COMPATIBLE
io-link compatible
No
IP_RATING
ip rating
IP67
ITEM
item
Proximity sensor
MOUNTING_TYPE
mounting type
Semi-flush
NUMBER_OF_WIRES
number of wires
4
OPERATING_VOLTAGE
operating voltage
SENSING_DISTANCE
sensing distance
20mm
SENSING_METHOD
sensing method
SENSOR_TYPE
sensor type
Inductive
SHAPE
shape
Tubular
WELD_FIELD_IMMUNE
weld field immune
NAME
name
CABLE_LENGTH
cable length
CONDUCTOR_SIZE
conductor size
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions