??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
AutomationDirect
Description
Analog Output (12mm)
Bill of material
AM9-05-1A
ORDERNO
ADJUSTABLE
adjustable
No
ANALOG_OUTPUT
analog output
BARREL_TYPE
barrel type
Threaded
BRAND
brand
CABLE_LENGTH
cable length
CONDUCTOR_SIZE
conductor size
CONNECTION
connection
HOUSING_MATERIAL
housing material
Chrome-plated brass
HOUSING_SIZE
housing size
INCLUDES
includes
Mounting hardware
IO_LINK_COMPATIBLE
io-link compatible
No
IP_RATING
ip rating
IP67
ITEM
item
Proximity sensor
JACKET_MATERIAL
jacket material
MOUNTING_TYPE
mounting type
Semi-flush
NUMBER_OF_WIRES
number of wires
4
OPERATING_VOLTAGE
operating voltage
SENSING_DISTANCE
sensing distance
6mm
SENSING_METHOD
sensing method
SENSOR_TYPE
sensor type
Inductive
SHAPE
shape
Tubular
WELD_FIELD_IMMUNE
weld field immune
NAME
name
ADDITIONAL_INFORMATION
additional information
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions