??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
ALFA PLASTIC
Description
Analog Electronic Themperature Controller
Bill of material
ETHM14
ORDERNO
CONFORMITY
conformity
CE
CONNESSIONS
connessions
2.5 mm² screw terminal block
CONTROL
control
ONOFF
DIMENSIONS_HXWXD
dimensions hxwxd
HOUSING
housing
self-extinguishing plastic UL94V0
INPUT
input
NTC (10k – 25°C)
MEASUREMENT_RANGE
measurement range
NTC -20 ~ +60°C
MOUNTING
mounting
Clip for mounting on DIN rail 35 mm EN50022
OPERATING_HUMIDITY__NO_CONDENSATE_
operating humidity (no condensate)
30 ~ 95
OPERATING_TEMPERATURE
operating temperature
-20 ~ +65
POWER_SUPPLY
power supply
RELAY
relay
SAMPLING_RATE
sampling rate
12
SYMMETRIC_HYSTERESIS
symmetric hysteresis
Adjustable from +1 to +5°C on both outputs
WEIGHT
weight
45
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions