??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Analog Microelectronics
Description
ams6916_xxxx_d_h
Bill of material
ams6916_xxxx_d_h
ORDERNO
ams6916_xxxx_d_h
FEATURES
features
Amplified pressure sensor for PCB assembly with ratiometric voltage output (0.5 ... 4.5 V)Calibrated and temperature compensatedPressure sensor variants for differential relative, bidirectional differential and absolute (barometric) pressureMany pressure ranges availableHigh accuracy at room temperature (e.g. 0.5 %FSO for standard pressure ranges)Small overall error within the temperature range of 0 ... 60 °CHigh long term stabilityCompact DIL-8 package (length x width 13.4 mm x 9.9 mm)Horizontal and vertical pressure ports availableCustomized pressure ranges and additional modifications available on requestRoHS and REACH compliant
TYPICAL_APPLICATIONS
typical applications
Static and dynamic pressure measurementBarometric pressure measurementIndustrial process controlVacuum monitoringGas flow measurementFluid level measurementMedical instrumentationHeating, Ventilation and Air Conditioning (HVAC)
NAME
name
ams6916_xxxx_d_h
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions