??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Analog Microelectronics
Description
ams6915_xxxx_d_h
Bill of material
ams6915_xxxx_d_h
ORDERNO
ams6915_xxxx_d_h
FEATURES
features
Calibrated and temperature compensated board-mount pressure sensor with digital I2C outputPressure sensor variants for differential relative, bidirectional differential and absolute (barometric) pressure14 bit digital output for pressure and temperature via I2C interfaceHigh accuracy at room temperature (e.g. 0.5 %FSO for standard pressure ranges)Small overall error within the temperature range of 0 ... 60 °CIdeal for microcontroller applications with 3.3 V or 5 V supply voltageHigh long term stabilityIndividually programmable 7 bit I2C addressMiniaturized DIL-8 package (length x width 13.4 mm x 9.9 mm) with vertical or horizontal pressure portsUSB starter kit available for quick and easy first experiments and individual I2C address programmingCustomized pressure ranges and additional modifications available on requestHorizontal and vertical pressure ports availableRoHS and REACH compliantSubstitute product for Honeywell's HSC series
TYPICAL_APPLICATIONS
typical applications
Static and dynamic pressure measurementBarometric pressure measurementIndustrial process controlVacuum monitoringGas flow measurementFluid level measurementMedical instrumentationventilators, spirometers, CPAP, sleep diagnostics, anaesthesia, insufflators, pneumatic compressionHeating, Ventilation and Air Conditioning (HVAC)Smart manufacturing (industry 4.0)
NAME
name
ams6915_xxxx_d_h
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions