??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Analog Microelectronics
Description
ams5935_xxxx_a
Bill of material
ams5935_xxxx_a
ORDERNO
ams5935_xxxx_a
FEATURES
features
Calibrated and temperature compensated board-mount pressure sensor with digital output (I2C SPI interface)Pressure sensor variants for differential relative, bidirectional differential, absolute and barometric pressure24 bit digital output for pressure and temperature via I2C SPI interfaceVery high accuracy at room temperature (e.g. 0.3 %FSO for pressure ranges ≥ ±500 Pa)Extremely low overall error within the operating temperature range of -25 .. 85 °CIdeal for battery powered microcontroller applications with 3.3 V or 1.8 V supply voltageHigh long term stabilityIndividually programmable 7 bit I2C addressCompact DIL-8 package (length x width 15.24 mm x 15.24 mm)USB starter kit available for quick and easy first experiments and individual I2C address programmingCustomized pressure ranges and additional modifications available on requestRoHS and REACH compliant
TYPICAL_APPLICATIONS
typical applications
Static and dynamic pressure measurementGas flow measurementFluid level measurementMedical instrumentationHeating, Ventilation and Air Conditioning (HVAC)Battery powered applicationsMobile devices
NAME
name
ams5935_xxxx_a
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions