??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
TURF Design
Description
Amoeba
Bill of material
J05ZEMPWU
ORDERNO
ACOUSTICS___NRC
acoustics - nrc
ASTM C423-17: Type A Mounting
ADHESIVE_BACKING
adhesive backing
1
ASSEMBLY_CODE
assembly code
C3030200
C_ADHESIVE_BACKING
c adhesive backing
1
C_CONSTRUCTION_ADHESIVE
c construction adhesive
0
CENTER
center
CONSTRAINTS
constraints
CONSTRUCTION_ADHESIVE
construction adhesive
0
COPYRIGHT
copyright
Copyright © 2021 TURF
CORNER_1
corner 1
CORNER_2
corner 2
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.030
DESCRIPTION
description
The playful pattern expands from a single square into unique designs of circular cells and linked nodes.
DESIGN_OPTION
design option
-1
FINISH_NOTES
finish notes
Panel Finish controls center material. Secondary Panel Finish controls corner material. Set to same material for single color designs.
FIRE_RATING
fire rating
ASTM E-84 – Class A
HEIGHT
height
0.979
HOST
host
5
INSTALLATION_METHOD
installation method
Adhesive Backing
INSTRUCTION_SHEET_LINK
instruction sheet link
https://turf.design/acoustic-design-and-installation/
KEYNOTE
keynote
09 51 00
MANUFACTURER
manufacturer
TURF Design
MANUFACTURER_ADDRESS
manufacturer address
2737 W Diversey Ave, Chicago, IL 60647
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
844.TURF.OMG
MASSUNIT
massunit
1
MATERIAL
material
9 mm PET felt board
MODEL
model
AMOEBA
OMNICLASS_NUMBER
omniclass number
23.35.17.20
OMNICLASS_TITLE
omniclass title
Acoustical Wall Finishes
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://cdn.brandfolder.io/IHYOCI8V/as/q6xzgc-4z514g-2aa6lg/TURF_Amoeba_CutSheet_1-2020.pdf
PRODUCT_NAME
product name
AMOEBA Acoustic Wall Tile
PRODUCT_PAGE_URL
product page url
https://turf.design/amoeba/
RECYCLED_CONTENT_PERCENTAGE
recycled content percentage
60%
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPORT_PHONE
support phone
(224) 699-9545
THICKNESS
thickness
0.030
URL
url
https://turf.design/
VERSION
version
2019-v1.0b
WIDTH
width
0.979
NAME
name
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions