??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6825CE-0-1 - Heavy pneumatic toggle clamp with horizontal cylinder attachment
Bill of material
AMF92106
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
F1
Force F1
kN
F2
Force F2
kN
F3
F3 = maximum clamping force at 6 bar
kN
F4
F4 = maximum clamping force at 6 bar
kN
F5
piston force F5
kN
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
dm3
POS
Position
A
mm
B
mm
C
mm
C1
mm
D
Diameter
mm
D1
Diameter
mm
E
mm
F
mm
G
mm
H
mm
H1
mm
H2
mm
H3
6 mm
I
mm
K
mm
K1
mm
L1
mm
M
mm
N
mm
N1
mm
P
Diameter
mm
R
mm/INCH
W
Diameter
mm
KO
Piston dia. = Cylinder dia. required for piston force F5 at 6 bar air pressure.
mm
KH
Piston stroke
40 mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions