??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6361D-M12 - Clamping pallet M12
Bill of material
87064
BESTNR
Order No.
ARTNR
Article No.
BOHR
Details
A
mm
B
mm
Z1
Z1xR
mm
Z2
Z2xR
mm
GEW
Weight
g
M
Thread
M 12 mm
R
40 mm
D
Diameter
16 mm
E
12 mm
H
mm
N
Diameter
mm
P
Diameter
mm
L1
mm
L3
mm
S
Diameter
mm
J
mm
T1
mm
T2
mm
T3
mm
T5
mm
U1
mm
U2
mm
U3
mm
U4
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions