??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 5020-R01 - Reed switch IP67
Bill of material
554800
BESTNR
Order No.
554800
TYP
Model
Plastic housing
NUT
for T-Slot
T8
L1
Length of connecting cable
300 mm
SZA
Ingress protection
IP67
A
5.7 mm
B
5 mm
D
Diameter
10 mm
G
M8 x 1 mm
L
376 mm
L2
30.5 mm
L3
13 mm
GEW
Weight
50 g
CTN
Customs tariff number
85365019
EAN
European Article Number
4020772005634
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions