??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
American Linear Lighting
Description
American Linear_3W ID 19
Bill of material
American Linear_3W ID 19
ORDERNO
American Linear_3W ID 19
APPARENT_LOAD
apparent load
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
6.667
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
3.983
FIXTURE_LENGTH
fixture length
4
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LENS_LENGTH
lens length
3.983
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOWER_ILLUMINATED_EDGE
lower illuminated edge
1
MANUFACTURER
manufacturer
American Linear
MASSUNIT
massunit
1
MODEL
model
2W Indirect/Direct
MOUNTING_LENGTH
mounting length
1.125
MOUNTING_OFFSET
mounting offset
0.375
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
2WID-04-LU-LD-30-W.ies
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
UPPER_ILLUMINATED_EDGE
upper illuminated edge
1
URL
url
https://americanlinearlighting.com/2w-id/
VERSION
version
2019
NAME
name
American Linear_3W ID 19
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions