??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AMCO Enclosures
Description
AMCO-TCMFD-51U-10
Bill of material
AMCO-TCMFD-51U-10
ORDERNO
AMCO-TCMFD-51U-10
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONTACT_US
contact us
sales@amcoenclosures.com
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
TCM CABLE MANAGER WITH FINGER AND DOOR 51U-10" WIDE
DESIGN_OPTION
design option
-1
END_CAP_LEFT_____6__RACK
end cap left - 6" rack
0
END_CAP_LEFT___10__RACK
end cap left - 10" rack
0
END_CAP_LEFT___16__RACK
end cap left - 16" rack
0
END_CAP_LEFT___30__RACK
end cap left - 30" rack
0
END_CAP_RIGHT____6__RACK
end cap right - 6" rack
0
END_CAP_RIGHT___10__RACK
end cap right - 10" rack
0
END_CAP_RIGHT___16__RACK
end cap right - 16" rack
0
END_CAP_RIGHT___30__RACK
end cap right - 30" rack
0
FAMILY_NAME
family name
FINGER_HEIGHT
finger_height
7
HOST
host
5
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
AMCO ENCLOSURES
MASSUNIT
massunit
1
MATERIAL
material
ALUMINUM, POWDER COAT FINISH
MODEL
model
TITAN
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_NUMBER
part number
TCMFD-51U-10
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_DOOR
show door
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
2015
WEB_SITE
web site
https://www.amcoenclosures.com/tcm/
WIDTH
width
0.833
NAME
name
AMCO-TCMFD-51U-10
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions