??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Airmaster
Description
am150h_2019
Bill of material
am150h_2019
ORDERNO
am150h_2019
ADDITIONAL_INFORMATION
additional information
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
C1
c1
105
C1_H
c1 h
126
C2
c2
105
C2_H
c2 h
136
CATEGORY
category
CLASSIFICATION
classification
0
CONDENSATE_CONNECTOR
condensate connector
6
CONDENSATE_TOP
condensate top
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
572
DESCRIPTION
description
DESIGN_FLOW_RATE
design flow rate
0
DESIGN_OPTION
design option
-1
DUCT_CONNECTOR
duct connector
125
ELECTRICAL_CONNECTION
electrical connection
1 ~ 230 V / N / PE / 50 Hz
ELECTRICAL_CONNECTION_TOP
electrical connection top
1
F
f
14
FAMILY_NAME
family name
HEIGHT
height
261
HOST
host
0
KEYNOTE
keynote
LC
lc
35
MAINTANENCE_UNDER
maintanence under
672
MAINTENANCE_ZONE
maintenance zone
0
MANUFACTURER
manufacturer
Airmaster A/S
MASSUNIT
massunit
1
MAX__FLOW_RATE_WITH_EPM10_75__FILTERS_AT_30_DB_A_
max. flow rate with epm10 75% filters at 30 db(a)
115
MAX__FLOW_RATE_WITH_EPM10_75__FILTERS_AT_35_DB_A_
max. flow rate with epm10 75% filters at 35 db(a)
147
MODEL
model
AM150H
NOMINAL_CURRENT__AIR_HANDLING_UNIT
nominal current, air handling unit
0,3 A
NOMINAL_CURRENT__ELECTRICAL_HEATING_SURFACE__VPH_
nominal current, electrical heating surface (vph)
2,6 A
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHASE_1___MAX_CURRENT
phase 1 - max current
2,9 A
PHASE_1___MAX_POWER_CONSUMPTION
phase 1 - max power consumption
638 W
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_AIRFLOW_ARROW
show airflow arrow
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.airmaster-as.com
VERSION
version
2019
WEIGHT__STANDARD_UNIT_
weight (standard unit)
47
WITDH
witdh
1170
WORK_PLANE_BASED
work plane-based
0
NAME
name
am150h_2019
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions