??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Airmaster
Description
am-1000-hh-de
Bill of material
am-1000-hh-de
ORDERNO
am-1000-hh-de
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
ELECTRICAL_CONNECTION
electrical connection
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASS
mass
MASSUNIT
massunit
1
MAX__FLOW_RATE_WITH_EPM10_75__FILTERS_AT_30_DB_A_
max. flow rate with epm10 75% filters at 30 db(a)
MAX__FLOW_RATE_WITH_EPM10_75__FILTERS_AT_35_DB_A_
max. flow rate with epm10 75% filters at 35 db(a)
MODEL
model
NOMINAL_CURRENT__ELECTRICAL_COMFORT_HEATING_SURFACE
nominal current, electrical comfort heating surface
NOMINAL_CURRENT__ELECTRICAL_PREHEATING_SURFACE
nominal current, electrical preheating surface
NORMINAL_CURRENT__AIR_HANDLING_UNIT
norminal current, air handling unit
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_NUMBER
part number
PART_TYPE
part type
0
PHASE_1___MAX_CURRENT
phase 1 - max current
PHASE_1___MAX_POWER_CONSUMPTION
phase 1 - max power consumption
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
NAME
name
am-1000-hh-de
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions