??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
ALW
Description
ALW-Lightplane_3.5-LP3.5-SD
Bill of material
LIGHTPLANE 3.5-LP3.5SD
ORDERNO
LIGHTPLANE 3.5-LP3.5SD
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CEILING_DISTANCE
ceiling distance
10
CEILING_TYPE
ceiling type
SD
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
LIGHTPLANE 3.5 SUSPENDED DIRECT
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
48
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
24
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
HEIGHT
height
11.1640624999993
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LENGTH
length
45.0625
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
ALW
MASSUNIT
massunit
1
MODEL
model
LIGHTPLANE 3.5-LP3.5SD
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
LIGHTPLANE 3.5_Suspended_Direct
URL
url
www.alwusa.com
VERSION
version
2014
VOLTAGE
voltage
120
WIDTH
width
3.6875
NAME
name
ALW-Lightplane_3.5-LP3.5-SD
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions