??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ALW
Description
ALTO YOKE
Bill of material
ALTO YOKE
ORDERNO
ALTO YOKE
APPARENT_LOAD
apparent load
0
C_C_T___2700K
c.c.t - 2700k
1
C_C_T___3000K
c.c.t - 3000k
0
C_C_T___3500K
c.c.t - 3500k
0
C_C_T___4000K
c.c.t - 4000k
0
C_C_T___5000K
c.c.t - 5000k
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CRI___80
cri - 80
1
CRI___90
cri - 90
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
2
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
v2 Lighting Group,Inc
MASSUNIT
massunit
1
OUTPUT___11000
output - 11000
1
OUTPUT___13000
output - 13000
0
OUTPUT___7000
output - 7000
0
OUTPUT___9000
output - 9000
0
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ALTO 90CRI 9000lm 3000K 27 degree.ies
REFLECTOR_DEG___19
reflector deg - 19
1
REFLECTOR_DEG___27
reflector deg - 27
0
REFLECTOR_DEG___44
reflector deg - 44
0
REFLECTOR_DEG___72
reflector deg - 72
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
0
URL
url
www.v2LightingGroup.com
VERSION
version
2015
NAME
name
ALTO YOKE
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions