??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
ALW
Description
ALTO PENDANT-3
Bill of material
ALTO PENDANT-3
ORDERNO
ALTO PENDANT-3
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
C_C_T___2700K
c.c.t - 2700k
1
C_C_T___3000K
c.c.t - 3000k
0
C_C_T___3500K
c.c.t - 3500k
0
C_C_T___4000K
c.c.t - 4000k
0
C_C_T___5000K
c.c.t - 5000k
0
CABLE_LENGTH__1__TO_30__
cable length (1" to 30’)
8
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CL_C
cl_c
8
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CRI___80
cri - 80
1
CRI___90
cri - 90
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
v2 Lighting Group,Inc
MASSUNIT
massunit
1
MODEL
model
AP
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OUTPUT___11000
output - 11000
1
OUTPUT___13000
output - 13000
0
OUTPUT___7000
output - 7000
0
OUTPUT___9000
output - 9000
0
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ALTO 80CRI 7000lm 2700K 19 degree.IES
REFLECTOR_DEG___19
reflector deg - 19
1
REFLECTOR_DEG___27
reflector deg - 27
0
REFLECTOR_DEG___44
reflector deg - 44
0
REFLECTOR_DEG___72
reflector deg - 72
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
ROUND_C
round_c
8
SHARED
shared
0
TILT_ANGLE
tilt angle
90
URL
url
www.v2LightingGroup.com
VERSION
version
2015
WORK_PLANE_BASED
work plane-based
1
NAME
name
ALTO PENDANT-3
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions