??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Astro Lighting Limited
Description
Altea 360 LED
Bill of material
Altea 360 LED
ORDERNO
Altea 360 LED
ADA_COMPLIANT
ada compliant
NO
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMABLE
dimmable
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DIMMING_METHOD
dimming method
DRIVER_INCLUDED
driver included
DRIVER_REQUIRED
driver required
No
EFFICACY__LM_W_
efficacy (lm/w)
ELECTRICAL_CLASS
electrical class
0
FAMILY_NAME
family name
HOST
host
1
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LENGTH_OF_CABLE_SUPPLIED
length of cable supplied
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_FIXED
light source fixed
LOCATION_RATING
location rating
DAMP
MAIN_FINISH
main finish
MAIN_MATERIAL
main material
Metal - Steel
MANUFACTURER
manufacturer
Astro Lighting Ltd
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
POWER__WATTS_
power (watts)
PRODUCT_CODE
product code
1234
PRODUCT_LOCATION
product location
Bathroom
PRODUCT_NAME
product name
PRODUCT_SKU
product sku
1234001
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
60
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.astrolighting.com
WATTAGE_COMMENTS
wattage comments
NAME
name
Altea 360 LED
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions