??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Breezway
Description
Altair Innoscreen Window System.
Bill of material
Altair Innoscreen Window System.
ORDERNO
Altair Innoscreen Window System.
VAR2_BAYS
2 bays
0
VAR3_MORE_BAYS
3 more bays
1
ACTUAL_BAYS
actual bays
4
ACTUAL_BLADE_LENGTH
actual blade length
466.750
ACTUAL_NUMBER_OF_MULLIONS
actual number of mullions
3
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
B2020110
BAY_WIDTH
bay width
488.750
BLADE
blade
BLADE_102
blade 102
0
BLADE_152
blade 152
1
BLADE_WIDTH
blade width
152
BOTTOM_SPACING
bottom spacing
107.500
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SILL_HEIGHT
default sill height
800.000
DESCRIPTION
description
The Innoscreen Altair Powerlouvre Window System allows screens to be fitted to the internal face of the window to maximise the external aesthetics of the window and to allow safe and easy fitting and maintenance of screens in multi-level applications. The concealed but easily-accessible motors allow the window to be easily operated when out of reach, or to be integrated into building management systems.
DESIGN_OPTION
design option
-1
ERROR_MESSAGE
error message
0
FAMILY_NAME
family name
FRAME
frame
HALF_BAY_WIDTH
half bay width
244.375
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
1492.100
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Breezway Pty Ltd
MASSUNIT
massunit
1
MODEL
model
Altair Louvre Innoscreen
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
1.100
MULTI
multi
1
NONSTANDARDHEADHEIGHT
nonstandardheadheight
1
NUMBER_OF_BAYS
number of bays
4
NUMBER_OF_MULLIONS
number of mullions
3
NUMBEROFBLADESFRACTIONAL
numberofbladesfractional
9.994
NUMBEROFBLADESINTEGRAL
numberofbladesintegral
9
OFFSET
offset
0
OFFSET_CALCULATOR
offset calculator
300
OMNICLASS_NUMBER
omniclass number
23.30.20.00
OMNICLASS_TITLE
omniclass title
Windows
OPEN_ANGLE
open angle
2.600
OPERATION
operation
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
1492.100
ROUGH_WIDTH
rough width
2200
SHARED
shared
0
SINGLE
single
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SPACING
spacing
140
STANDARDHEADHEIGHT
standardheadheight
0
STRUCTURAL_MULLION
structural mullion
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TOP_SPACING
top spacing
125.400
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.breezway.com.au
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WEATHERSEAL_AT_SILL
weatherseal at sill
1
WIDTH
width
2200
WINDOW_HEAD
window head
NAME
name
Altair Innoscreen Window System.
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions