??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
A-Light
Description
ALGPCE1 55
Bill of material
ALGPCE1 55 LS
ORDERNO
VAR55_DEG_LH
55 deg lh
VAR55_DEG_LS
55 deg ls
APPARENT_LOAD
apparent load
70
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1500
DESIGN_OPTION
design option
-1
HEIGHT
height
11.73" [ 298mm]
HOST
host
5
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
ALIGHTS
MASSUNIT
massunit
1
MODEL
model
ALIGN ALGPCE
MOUNTING
mounting
TRACK
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VERSION
version
2018
VOLTAGE
voltage
120V or 277V
WATTAGE_COMMENTS
wattage comments
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions