??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
BLACHPROFIL 2
Description
ALFA
Bill of material
ALFA
ORDERNO
ALFA
EFFECTIVE_WIDTH
effective width
1100 mm
LENGTH_OF_AN_OVERLAP__WHEN_SEPARATING_METAL_SHEETS
length of an overlap, when separating metal sheets
60 mm
MODULE_LENGTH
module length
min. 1160 mm, max. 6010 mm
RIB_HEIGHT_FOR_THE_MODULE_350
rib height for the module 350
15203035 mm
RIB_HEIGHT_FOR_THE_MODULE_400
rib height for the module 400
1520 mm
THICKNESS_OF_STEEL_SHEET
thickness of steel sheet
0,5 mm
TOTAL_PROFILE_HEIGHT
total profile height
38435358 mm
TOTAL_WIDTH
total width
1183 mm
WEIGHT
weight
~ 4,5 kgm2
NAME
name
ALFA
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions