??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hacel Lighting
Description
Aleda® Micro Solo
Bill of material
Aleda® Micro Solo
ORDERNO
Aleda® Micro Solo
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BEZEL_COLOUR
bezel colour
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
CONTROL_GEAR
control gear
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Recessed Adjustable LED Down Light
DESIGN_OPTION
design option
-1
DISCLAIMER
disclaimer
Parametric and Dimensional Data are fully representative of the finished product. Visual accuracy may vary
FAMILY_NAME
family name
FITTING
fitting
FITTING_ANGLE
fitting angle
0
FITTING_COLOUR
fitting colour
FITTING_HEIGHT
fitting height
130
FITTING_LENGTH
fitting length
159
FITTING_ROTATION
fitting rotation
0
FITTING_WIDTH
fitting width
159
HOST
host
5
HZ
hz
50
INITIAL_COLOUR
initial colour
3000
IP_RATING
ip rating
IP20
KEYNOTE
keynote
LAMP
lamp
7W LED Module
LAMP_EFFICACY
lamp efficacy
131
LAMP_TYPE
lamp type
LED
LIGHT_LOSS_FACTOR
light loss factor
0.88
LIGHT_SOURCE
light source
0
LUMEN_OUTPUT
lumen output
1148
LUMINAIRE_REFERENCE
luminaire reference
MANUFACTURER
manufacturer
Hacel
MASSUNIT
massunit
1
MODEL
model
Aleda Micro Ported Adjustable Solo
MOUNTING_TYPE
mounting type
Recessed
NO_OF_LAMPS
no of lamps
1
NO_OF_SOURCES
no of sources
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.14.11
OMNICLASS_TITLE
omniclass title
Downlights
PART_TYPE
part type
0
PLACEMENT
placement
Ceiling
RA_INDEX
ra index
80
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RUNNING_CURRENT
running current
0.04
SHARED
shared
1
TOTAL_POWER
total power
7.7
TRIM_COLOUR
trim colour
TYPE_COMMENTS
type comments
© Hacel. We reserve the right to make technical changes without prior notice.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hacel.co.uk/products/downlighters/aleda-micro-recessed-solo/
VOLTAGE
voltage
230V
WATTAGE_COMMENTS
wattage comments
NAME
name
Aleda® Micro Solo
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions