??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Assa Abloy
Description
Albany rr500 North America
Bill of material
albany_rr500_north_america
VARANALYTICCONSTRUCTION
Analytic Construction
<None>
VARWITHOUTTOPROLLCOVER
Without Top Roll Cover
0
VARWITHCONTROLPANEL
With Control Panel
1
VARWITHCANOPY
With Canopy
1
VARVISIONPANEL
Vision Panel
0
VARTOPROLLCOVER
Top Roll Cover
1
VARPVCFLEXIBLE
PVC Flexible
1
VARPVCCLEAR
PVC Clear
0
VARFULLPANEL
Full Panel
1
VARWINDREINFORCEMENTSYSTEM
Wind reinforcement system
Realized by zipper
VARWINDRESISTANCE
Wind Resistance
Class 4/ Class 3 if Door width > 6000 mm
VARTEMPERATURERANGE
Temperature range
-10°C - +40°C
VARSOUNPRESSURELEVEL
Soun pressure level
70 dB A
VARPROTECTION
Protection
IP 55
VARMOTORPOWER
Motor power
0,75 KW
VARMAXSPEEDOPENCLOSEMS
Max Speed Open/Close (m/s)
1.0 / 0.5
VARKNOCKOUTCAPABILTY
Knock-out capabilty
Yes
VARHEATTRANSFERCOEFFICIENTUVALUE
Heat transfer coefficient (U - value)
6 W/m2K
VARFUSEPROTECTION
Fuse protection
10 - 16 A
VARFALLDOWNPROTECTION
Fall down protection
Within gear motor
VAREMERGENCYOPENING
Emergency opening
Crank handle
VARELECTRICALSELFTESTINGSAFETYEDGE
Electrical self-testing safety edge
Yes
VARDRIVEUNIT
Drive unit
Electrical
VARDOORWIDTHMINMAXMM
Door width min/max (mm)
1500 / 8000
VARDOORLINEPHOTOCELLINTHESIDEFRAMES
Door line photocell in the side frames
Yes
VARDOORHEIGHTMINMAXMM
Door height min/max (mm)
2300 / 5500
VARDOORAREAMINMAXM2
Door area min/max (m2)
3.45 / 44
VARCONTROLVOLTAGE
Control voltage
24 V DC
VARCONTROLSYSTEM
Control system
MCC (mounted on the wall)
VARAPPLICATION
Application
Exterior door/Interior door
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONEUROPE
Region Europe
All
VARREGIONASIA
Region Asia
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONAFRICA
Region Africa
All
VARPRODUCTGROUP
Product group
Exterior door
VARPRODUCTFAMILY
Product family
High speed door
VARPRODUCTSKU
Product SKU
albany-rr500
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
Albany-North America
VARMANUFACTURERCOUNTRY
Manufacturer country
Germany
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
Germany
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Doorsets
VARUNICLASS20CODE
Uniclass 2.0 Code
PR-59-23
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Doors
VARUNICLASS14CODE
Uniclass 1.4 Code
L411
VARUNSPSCCODE
UNSPSC Code
301715
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Doorsets
VARNBSREFERENCECODE
NBS Reference Code
59-23
VARIFCCLASSIFICATION
IFC Classification
Door
VARBIMOBJECTCATEGORY
BIMobject category
Industrial Doors
VARDIMENSIONOVERCONSTRAINT
Dimension Overconstraint
0
VARMATERIALSECONDARY
Material secondary
Aluminium
VARMATERIALMAIN
Material main
Stainless steel
VARFUNCTION
Function
0
VARWALLCLOSURE
Wall Closure
0
VARVISIONPANELHEIGHT
Vision Panel Height
500 mm
VARVISIONPANELFLOOROFFSET
Vision Panel Floor Offset
800 mm
VARSOFTBOTTOMEDGE
Soft Bottom Edge
216 mm
VARSIDECURTAINWIDTH
Side Curtain Width
0 mm
VARROUGHWIDTH
Rough Width
4962 mm
VARROUGHHEIGHT
Rough Height
2907 mm
VAROPENINGWIDTH
Opening Width
4500 mm
VAROPENINGHEIGHT
Opening Height
2300 mm
VARNUMBEROFCANOPYPLATES
Number of Canopy plates
6
VARHEIGHT
Height
2300 mm
VARWIDTH
Width
4500 mm
VARCURTAINPANELWIDTH
Curtain Panel Width
4500 mm
VARCURTAINPANELHEIGHT
Curtain Panel Height
2300 mm
VARCONTROLPANELFLOOROFFSET
Control Panel Floor Offset
1300 mm
VARCONTROLPANELDISTANCE
Control Panel Distance
500 mm
VARCANOPYOVERHANG
Canopy Overhang
750 mm
VARURL
URL
http://www.assaabloyentrance.us/en/aaes/assaabloyentranceus/products/high-performance-doors/interior-doors/
VARPRODUCTGUID
Product Guid
f3dbc8a3-a4e4-49a8-90cb-767f0c4a30a1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions