??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AL2341 - IO-Link - M12-Module
Bill of material
AL2341
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AL2341: IO-Link-Eingangsmodul; Anzahl der digitalen Eingänge 20; (10 x 2 PNP Ty
DESCLONG
Langbeschreibung
IO-Link-Eingangsmodul; Anzahl der digitalen Eingänge 20; (10 x 2 PNP Typ 2 gemäß IEC 61131-2); IP 65; IP 67
BN
Bestellnummer
AL2341
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
IO-Link Module 10x2 DI M12 IP67
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
N2
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
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions