??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AL2303 - IO-Link - M12-Module
Bill of material
AL2303
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AL2303: IO-Link-Eingangs-/Ausgangsmodul; 26 x 59,3 x 208 mm; Anzahl der digitale
DESCLONG
Langbeschreibung
IO-Link-Eingangs-/Ausgangsmodul; 26 x 59,3 x 208 mm; Anzahl der digitalen Eingänge 16; (konfigurierbar); Anzahl der digitalen Ausgänge 16; (konfigurierbar); IP 65; IP 67
BN
Bestellnummer
AL2303
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
MANUTYPEDESC
Herstellertypbezeichnung
IOL MOD SL 8XMP/DX B M12 IP67
ERPGRSUPPLIER
ERP-Warengruppe des Lieferanten
N2
DELTIME
Planlieferzeit
20.0
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
Preview - Generation
Öngörünüm
Formatlar
Files
3D
Boyut
2D

Embedded user actions