??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Alcadrain
Description
AKS1
Bill of material
X9L0NEYL6
ORDERNO
X9L0NEYL6
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2030300
BASIC_WARRANTY
basic warranty
2 years
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Wet odour trap
DESIGN_OPTION
design option
-1
EAN
ean
8594045939118
EXTENDED_WARRANTY
extended warranty
3 years
FLOW_RATE
flow rate
0.700
HEIGHT
height
90.500
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alca plast
MASSUNIT
massunit
1
MODEL
model
Funnel trap for dripping condensate
MOUNTING_HEIGHT
mounting height
0
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
To capture the dripping condensation
URL
url
http://www.alcaplast.com/en/
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
1
WASTE_PIPE_DIAMETER
waste pipe diameter
32
WEIGHT
weight
0,10 kg
WFU
wfu
0
WIDTH
width
96
NAME
name
JYKVEDENT
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions