??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
L&L Luce&Light
Description
Akro
Bill of material
Akro 1.0
ORDERNO
Akro 1.0
ANGLE_1
angle 1
30
ANGLE_2
angle 2
0
ANGLE_CONSTRAINT
angle constraint
0
APPARENT_LOAD
apparent load
37
ASSEMBLY_CODE
assembly code
BRAND_URL
brand url
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COBIE_TYPE_CATEGORY
cobie type category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PUBLISHING
date of publishing
3/20/2017
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
DESIGN_COUNTRY
design country
Italy
DESIGN_OPTION
design option
-1
EAN_CODE
ean code
EDITION_NUMBER
edition number
1
FAMILY_NAME
family name
FULL_LOAD_CURRENT
full load current
1050
GEOMETRY_MATERIAL
geometry material
HOST
host
5
IFC_CLASSIFICATION
ifc classification
Light Fixture
INSTALLATION_INSTRUCTIONS
installation instructions
http://www.lucelight.it/file.php/5657/istruzionien
KEYNOTE
keynote
LAMP
lamp
LIGHT_SOURCE
light source
0
LIGHT_SOURCE_TYPE
light source type
LUCE_LIGHT_ACCESSORIES
luce-light_accessories
stake WP0300, honeycomb louvre WH0506, dichroic red filter WR0001, dichroic green filter WR0002, dichroic bleu filter WR0003, dichroic orange filter WR0004, diffuser filter WR0010, elliptical filter WR0020, variation towards warm white light filter WR0030, Variation towards cold white light filter WR0031, mock-up cartridge WR0100, accessory for extracting IP66 cartridge WE0300, standard snoot WB1101N, asymmetrical snoot WB1102N, barn doors WB1103N, arm for pole mounting WP1005N; spare parts: accessory for positioning filters WE0301 / honeycomb louvre WH0506, dichroic red filter WR0001, dichroic green filter WR0002, dichroic bleu filter WR0003, dichroic orange filter WR0004, diffuser filter WR0010, elliptical filter WR0020, variation towards warm white light filter WR0030, Variation towards cold white light filter WR0031, mock-up cartridge WR0100, accessory for extracting IP66 cartridge WE0300, standard snoot WB1101N, asymmetrical snoot WB1102N, barn doors WB1103N; spare parts: accessory for positioning filters WE0301 / honeycomb louvre WH0506, dichroic red filter WR0001, dichroic green filter WR0002, dichroic bleu filter WR0003, dichroic orange filter WR0004, diffuser filter WR0010, elliptical filter WR0020, variation towards warm white light filter WR0030, Variation towards cold white light filter WR0031, mock-up cartridge WR0100, accessory for extracting IP66 cartridge WE0300, standard snoot WB1101N, asymmetrical snoot WB1102N, barn doors WB1103N; spare parts: accessory for positioning filters WE0301
LUCE_LIGHT_APPLICATIONS
luce-light_applications
Outdoor
LUCE_LIGHT_BODY_MATERIAL
luce-light_body_material
Black anodized aluminium EN AW 6082
LUCE_LIGHT_BOPCEDITIONNUMBER
luce-light_bopceditionnumber
1
LUCE_LIGHT_CLASSIFICATION
luce-light_classification
CE
LUCE_LIGHT_COLOR_RENDERING_INDEX_CRI
luce-light_color_rendering_index_cri
80 / 90
LUCE_LIGHT_FINISHES_MATERIAL
luce-light_finishes_material
Black anodized aluminium
LUCE_LIGHT_IK
luce-light_ik
LUCE_LIGHT_IP
luce-light_ip
66
LUCE_LIGHT_LED_COLOUR
luce-light_led_colour
White: 2700K, 3000K, 4000K
LUCE_LIGHT_LED_LIGHT_INTENSITY
luce-light_led_light_intensity
LED High intensity
LUCE_LIGHT_LED_LIGHT_SOURCES
luce-light_led_light_sources
1 COB power LED High Intensity
LUCE_LIGHT_MOUNTING
luce-light_mounting
Surface mounted
LUCE_LIGHT_NOTE
luce-light_note
with dimmable driver or dimmer / dimming not available / dimming available with DALI, 1-10V, PUSH
LUCE_LIGHT_OPTICAL_ASSEMBLY
luce-light_optical_assembly
Optical range 13°─32°; optical range 16°─42°
LUCE_LIGHT_POWER
luce-light_power
Max 1050mA / 230Vac / 230Vac
LUCE_LIGHT_POWER_CLASS
luce-light_power_class
A / A+ / A++
LUCE_LIGHT_RATED_POWER_INPUT
luce-light_rated_power_input
37W / 43W / 43W
LUCE_LIGHT_SCREEN_MATERIAL
luce-light_screen_material
Screen in tempered glass
LUCE_LIGHT_TOTAL_FLOW_RATE
luce-light_total_flow_rate
MANUFACTURER
manufacturer
MANUFACTURER_COUNTRY
manufacturer country
Italy
MANUFACTURER_NAME
manufacturer name
L&L Luce&Light
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
26 50 00
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Lighting
MATERIAL_MAIN
material main
Aluminium
MATERIAL_SECONDARY
material secondary
Glass
MODEL
model
NBS_REFERENCE_CODE
nbs reference code
70-80
NBS_REFERENCE_DESCRIPTION
nbs reference description
Lighting Systems
NOMINAL_HEIGHT
nominal height
300
NOMINAL_WIDTH
nominal width
252
OMNICLASS_CODE
omniclass code
23-35 47 11
OMNICLASS_DESCRIPTION
omniclass description
Lighting Fixtures
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_CERTIFICATION
product certification
PRODUCT_FAMILY
product family
Outdoor
PRODUCT_GROUP
product group
Projector
PRODUCT_GUID
product guid
57159042-c6eb-40ac-96ce-1e80af077033
PRODUCT_MATERIAL
product material
PRODUCT_SKU
product sku
Akro_1
PRODUCT_URL
product url
http://www.lucelight.it/en/famiglia.php/5987
REGION_AFRICA
region africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
REGION_ANTARCTICA
region antarctica
None
REGION_ASIA
region asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGION_EUROPE
region europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
REGION_MIDDLE_EAST
region middle east
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
REGION_NORTH_AMERICA
region north america
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGION_OCEANIA
region oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGION_SOUTH_AMERICA
region south america
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECHNICAL_DESCRIPTION
technical description
http://www.lucelight.it/file.php/5657/schedaen
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS_1_4_CODE
uniclass 1.4 code
L762214
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Light beam systems
UNICLASS_2_0_CODE
uniclass 2.0 code
SS-70-80
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Lighting Systems
UNICLASS_2015_CODE
uniclass 2015 code
EF_70_80
UNICLASS_2015_NAME
uniclass 2015 name
Lighting
UNIFORMAT_II_CODE
uniformat ii code
D5020
UNIFORMAT_II_DESCRIPTION
uniformat ii description
Lighting & Branch Wiring
UNSPSC_CODE
unspsc code
3911
URL
url
VOLTAGE
voltage
0
WATTAGE_COMMENTS
wattage comments
37 W
WEIGHT_NET__KG_
weight net (kg)
4
YOUTUBE_CLIP
youtube clip
NAME
name
Akro 1.0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions