??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SPI Lighting
Description
AIP12048
Bill of material
AIP12048
ORDERNO
AIP12048
AMPERAGE_ESTIMATE
amperage estimate
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020200
BALLAST_FACTOR_COMMENT
ballast factor comment
BALLAST_TYPE
ballast type
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATEGORY
category
CERTIFICATION
certification
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONSTRUCTION
construction
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_DATE_CODE
data date code
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
0
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMERGENCY_BALLAST
emergency ballast
1
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
24.000
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
ESTIMATED_FIXTURE_LUMENS
estimated fixture lumens
ESTIMATED_TOTAL_INPUT_WATTS
estimated total input watts
1
FAMILY_NAME
family name
FINISH
finish
FINISH_NOTES
finish notes
FREQUENCY
frequency
0
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
0
LAMP
lamp
LAMP_ANSI_TYPE
lamp ansi type
LAMP_CONFIGURATION
lamp configuration
LAMP_OPEN_RATED
lamp open rated
1
LAMP_ORIENTATION
lamp orientation
LAMP_SIZE
lamp size
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
0
MASSUNIT
massunit
1
MAXIMUM_WEIGHT
maximum weight
0
MODEL
model
0
MOUNTING_CENTERS
mounting centers
0
MOUNTING_TYPE_LOCATION
mounting type-location
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OPTIC_TYPE
optic type
OVERALL_HEIGHT
overall height
36.000
OVERALL_PROJECTION
overall projection
0
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
POWER_COMMENTS
power comments
PRIMARY_LAMP_QUANTITY
primary lamp quantity
0
PRIMARY_LAMP_TYPE
primary lamp type
PRODUCT_DEPTH
product depth
0
PRODUCT_HEIGHT
product height
7.500
PRODUCT_LENGTH
product length
0
PRODUCT_WIDTH
product width
48.000
RECESSED_DEPTH
recessed depth
0
REFERENCE_1
reference 1
REFERENCE_2
reference 2
REFERENCE_3
reference 3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECONDARY_LAMP_QUANTITY
secondary lamp quantity
0
SECONDARY_LAMP_TYPE
secondary lamp type
SEPARATE_SWITCHING
separate switching
1
SHARED
shared
1
TILT_ANGLE
tilt angle
0
TYPE_COMMENTS
type comments
0
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
0
VOLTAGE
voltage
1
VOLTAGE_COMMENTS
voltage comments
WATTAGE_COMMENTS
wattage comments
0
WATTS
watts
0
NAME
name
AIP12048
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions