??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A by arturo alvarez
Description
AIMEI
Bill of material
AI04-UE
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CABLE
cable
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLLECTION
collection
Aimei
COLOR_FILTER
color filter
16777215
COST
cost
0
COUNTRY
country
Spain
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DESIGNER
designer
Arturo Álvarez
DIFFUSER
diffuser
Glass sphere
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DIMMING_SYSTEM
dimming system
EDITION_N_
edition nº
1
ENERGY_EFFICIENCY
energy efficiency
A+
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
125
LIGHTING_SOURCE
lighting source
LED
MANUFACTURER
manufacturer
a by Arturo Álvarez
MASSUNIT
massunit
1
MATERIAL
material
Ash wood
MEASUREMENTS
measurements
NET_WEIGHT
net weight
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PACKING
packing
PART_TYPE
part type
0
PRODUCT_CERTIFICATION
product certification
CE, UL
REFERENCE
reference
AI04
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECHNICAL_FILE_ASSEMBLY_INSTRUCTIONS
technical file/assembly instructions
TYPOLOGY
typology
Pendant lamp
URL
url
www.a-emotionallight.com
VERSION
version
2016
YOUTUBE
youtube
https://www.youtube.com/watch?v=c7aT5xREsrY
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions