??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Armitage Shanks
Description
AH Portman21 Multiproduct bim gb 247824792480
Bill of material
ah_portman21_multiproduct_bim_gb_247824792480_s247801_portman_21_55cm_pedestal_washbasin_1_taphole_with_overflow___pedestal
VARIANTNAME
VARSEMIPEDESTAL
SemiPedestal
VAR3TH
3TH
0
VAR2TH
2TH
0
VAR1TH
1TH
1
VARFULLPEDESTAL
FullPedestal
VARSPAREPARTS
SpareParts
www.fastpart-spares.co.uk
VARPHONE
Phone
01543 490 253
VARNETTWEIGHT
NettWeight
13.8 Kg
VARINSTALLATIONINSTRUCTIONS
InstallationInstructions
www.idealspec.co.uk/resources.html
VARHELP
Help
productinfo@thebluebook.co.uk
VARVERSION
Version
1
VARUNICLASS2
Uniclass2
Pr_40_20_96_63
VARREVISION
Revision
n/a
VARPRODUCTINFORMATION
ProductInformation
www.idealspec.co.uk/assets/datasheet/S247801
VARNBSTYPEID
NBSTypeID
n/a
VARNBSREFERENCE
NBSReference
35-70-70/365
VARNBSOFFICEMASTERTAG
NBSOfficeMasterTag
n/a
VARNBSNOTE
NBSNote
n/a
VARNBSDESCRIPTION
NBSDescription
Pedestal wash basins
VARNBSCERTIFICATION
NBSCertification
n/a
VARMANUFACTURERURL
ManufacturerURL
www.idealspec.co.uk
VARAUTHOR
Author
Ideal Standard (UK) Ltd
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARWATEREFFICIENTPRODUCT
WaterEfficientProduct
0
VARWRAS
WRAS
0
VARECA
ECA
0
VARWASHHANDBASINTYPE
WashHandBasinType
HANDRINSE
VARWASHHANDBASINMOUNTING
WashHandBasinMounting
Pedestal
VARNOMINALWIDTH
NominalWidth
546.731562147629 mm
VARNOMINALLENGTH
NominalLength
440.499999999999 mm
VARNOMINALDEPTH
NominalDepth
440.5 mm
VARMATERIAL
Material
Vitreous china
VARIFCEXPORTTYPE
IfcExportType
WASHHANDBASIN
VARIFCEXPORTAS
IfcExportAs
IfcSanitaryTerminalType
VARDRAINSIZE
DrainSize
mm
VARCOLOR
Color
White
VARDEFAULTELEVATION
Default Elevation
842 mm
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions