??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Armitage Shanks
Description
AH Kinloch Multiproduct bim gb 6388638963906391
Bill of material
ah_kinloch_multiproduct_bim_gb_6388638963906391_s6388my___kinloch_urinal_120cm_c_w_auto_cistern
VARIANTNAME
VAREXPOSEDFITTINGS
ExposedFittings
1
VARCONCEALEDFITTINGS
ConcealedFittings
0
VARNETTWEIGHT
NettWeight
11.3 Kg
VARVERSION
Version
2
VARUNICLASS2
Uniclass2
Pr_40_20_93_82
VARREVISION
Revision
n/a
VARPRODUCTINFORMATION
ProductInformation
VARNBSTYPEID
NBSTypeID
n/a
VARNBSREFERENCE
NBSReference
45-35-70/350
VARNBSOFFICEMASTERTAG
NBSOfficeMasterTag
n/a
VARNBSNOTE
NBSNote
n/a
VARNBSDESCRIPTION
NBSDescription
Wall hung urinals
VARNBSCERTIFICATION
NBSCertification
n/a
VARMANUFACTURERURL
ManufacturerURL
www.idealspec.co.uk
VARAUTHOR
Author
Ideal Standard (UK) Ltd
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARWATEREFFICIENTPRODUCT
WaterEfficientProduct
0
VARWRAS
WRAS
0
VARECA
ECA
0
VARBREEAMAPPROVED
BREEAMApproved
0
VARURINALTYPE
UrinalType
VARURINALMATERIAL
UrinalMaterial
Stainless steel
VARURINALCOLOR
UrinalColor
Stainless steel
VARSPILLOVERLEVEL
SpilloverLevel
0 mm
VARNOMINALWIDTH
NominalWidth
mm
VARNOMINALLENGTH
NominalLength
264.999999999999 mm
VARNOMINALDEPTH
NominalDepth
264.999999999998 mm
VARIFCEXPORTTYPE
IfcExportType
URINAL
VARIFCEXPORTAS
IfcExportAs
IfcSanitaryTerminalType
VARDEFAULTELEVATION
Default Elevation
610 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions