??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Armitage Shanks
Description
AH Contour21 6120 bim gb
Bill of material
ah_contour21_6120_bim_gb_s612001___urinal_division
VARIANTNAME
S612001 - Urinal Division
VARNETTWEIGHT
NettWeight
8.8 Kg
VARVERSION
Version
2
VARUNICLASS2
Uniclass2
Pr_40_20_93_82
VARREVISION
Revision
n/a
VARPRODUCTINFORMATION
ProductInformation
www.idealspec.co.uk/datasheets/S612001
VARNBSTYPEID
NBSTypeID
n/a
VARNBSREFERENCE
NBSReference
45-35-70/350
VARNBSOFFICEMASTERTAG
NBSOfficeMasterTag
n/a
VARNBSNOTE
NBSNote
n/a
VARNBSDESCRIPTION
NBSDescription
Wall hung urinals
VARNBSCERTIFICATION
NBSCertification
n/a
VARMANUFACTURERURL
ManufacturerURL
www.idealspec.co.uk
VARAUTHOR
Author
Ideal Standard (UK) Ltd
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARWATEREFFICIENTPRODUCT
WaterEfficientProduct
0
VARWRAS
WRAS
0
VARECA
ECA
0
VARSTYLE
Style
Wall hung
VARNOMINALLENGTH
NominalLength
320 mm
VARNOMINALHEIGHT
NominalHeight
675 mm
VARNOMINALDEPTH
NominalDepth
320 mm
VARMAINCOLOR
MainColor
White
VARIFCEXPORTTYPE
IfcExportType
USERDEFINED
VARIFCEXPORTAS
IfcExportAs
IfcFurnitureType
VARDEFAULTELEVATION
Default Elevation
610 mm
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions